Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-VORFILTER METALLBEHAEL MULTIFIX - Pre-filters with metal bowl
Bill of material
K-07251069
DES
Identifier
K-07251069
GEW
Thread G
1/4
DF
Flow rate
160 l/min
DN
6
A
47.8 mm
B
152.5 mm
C
27.0 mm
D
125.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D